Choisissez votre région et votre langue

Menu

PCM600 - Protection and control IED manager

Release of PCM600 2.9 Hotfix 20211119

Product Release | Västerås, Sweden | 07.12.2021 | 1 min read

A hotfix package for Protection and Control IED Manager PCM600 version 2.9 has been released. We highly recommend the installation of this hotfix 20211119 when using PCM600 version 2.9.

In the section below you will find more details about improvements and corrections done in the hotfix.  

Improvements and corrections

  • Improved robustness on import of pcmp/pcmi, created in previous PCM600 versions
  • Improved handling of Life Cycle Tool

This hotfix includes also the previously released hotfix for PCM600 version 2.9:

  • PCM600 2.9 Rollup 20190628.exe
  • PCM600 2.9 Hotfix 20181219.exe
  • PCM600 2.9 Rollup 20190912.exe

Note: If the previously released hotfix package for PCM600 version 2.9 is already installed, then only the new hotfixes will be applied. If earlier hotfix for PCM600 version 2.9 has not been installed, then this hotfix package will apply all the updates.

The Hotfix 20211119 for PCM600 version 2.9 is available via the PCM600 Update Manager and Software Library. It contains the following file:

  • PCM600 2.9 Hotfix 20211119.exe

We recommend the installation of this Hotfix 20211119 when using PCM600 version 2.9.

For more information, please contact your local Hitachi Energy representative.

Hitachi energy constantly examines both operational and new software to identify possible faults or product improvements, issuing hotfixes where appropriate. We apologize for any inconvenience the identified faults have caused.