Condensateurs CC de type CC sec DryDCap

DC wet-type capacitors for HVDC applications

Hitachi Energy DC wet-type capacitors are characterized by negligible losses and high reliability. The capacitors consist of thin dielectric polypropylene film wound together with electrodes of aluminum foils. A bio-degradable hydrocarbon compound with excellent electrical properties is used as the impregnation fluid. The container is made of surface-treated high-quality steel, and the bushings and terminals are of the highest quality and reliability.

Applications

HVDC applications

Why Hitachi Energy?

Extensive research in advanced DC capacitor techniques along with a long operation experience in this field makes Hitachi Energy the world’s most experienced supplier of HVDC capacitors. 

Brief performance data

Designed as per customer specifications

Quelque chose a attiré votre attention?

Notre équipe des ventes communiquera avec vous.