Choisissez votre région et votre langue

Menu

Maintenance release of Relion® 670 series version 1.1

Product Release | Västerås, Sweden | 15.10.2018 | 3 min read

OCTOBER 1, 2018

A new revision of Relion® 670 series version 1.1 has been released. The new revision designation of the 670 series is 1p1r27.

The following has been corrected / improved in the new revision:

System and security related

  • Security improvements in IEC 61850, MMS protocol
    • A path traversal issue in MMS has been resolved.
  • Routing between interfaces
    • If configured erroneously, TCP/IP traffic can be routed between the different Ethernet interfaces of the IED. This has now been corrected.
  • “IED Failure” message on the LHMI
    • Some users were experiencing IEDs with LHMI’s showing “IED Failure”. This has now been corrected.
  • Semi-retain memory handling
    • The stability of the semi-retain memory handling has been improved.

Application related

  • Autorecloser uses wrong deadtime for next reclosing cycle when highspeed reclosing is inhibited
    • The autorecloser used a wrong deadtime during a reclosing cycle STARTHS – INHIBIT – START. This is now corrected to use the correct deadtimes depending on the initiated inputs.
  • Fault locator showing wrong distance
    • During conditions where there is a transient occurring before the fault, the fault locator has in some cases calculated distance to fault with a large error or no calculation has been performed.

Recommendation to update

We recommend users who have faced issues mentioned above to update to this release.

IED Connect support

Updating to the new firmware does not require any changes in the installed IED Connectivity Packages for Relion® 670 series. The connectivity packages are available in the PCM600 Update Manager.

Ordering and delivery

New orders placed on version 1.1 will be delivered with the latest revision 1p1r27. The existing order stock as of today will be automatically updated to this new revision 1p1r27. If an earlier revision is required, a request shall be made to SA-T sales.

Procedures for ordering the firmware update

The IEDs are updated using the Field Service Tool (FST). The tool automatically identifies the product version and installs correct firmware in accordance with the product version. Please follow the below procedure for ordering the Field Service Tool.

  • Click here to access the FST ordering form
  • Fill in the requested data in the new form
  • Fill in the serial numbers of all IEDs to be updated

Once the above procedure has been carried out, the FST package will be delivered to you. An instruction on how to use the tool and perform the update is included in the tool. The update of the firmware of the IED can be performed by the local ABB. If you have any questions related to this maintenance release, the Field Service Tool or the updating procedures, please contact SA-T Supportline.

When the concerned IED has been updated, we request you to inform us of this change via the SA-T Supportline. Please note that it is extremely important that you let us know. This information is needed to keep our product register updated and to ensure right information to the right local ABB units also in the future.

Kind regards,

Joseph Menezes, Global Product Manager