Release of Integrated Engineering Tool IET600 version 5.3 Feature Pack 5

Product Release | Baden, Switzerland | 02.07.2019 | 1 min read

Latest IET600 news and features

JULY 2019

We are pleased to announce the release of IET600 version 5.3 FP5.

IET600 is allowing system engineers and integrators to define and configure the complete substation automation system according to IEC 61850 in-turn ensures data consistency throughout the substations’ lifecycle.

This release replaces the former IET600 5.3.x versions.

New and enhanced features

  • Creation of new HMI signals from imported Signal List
  • Improved the IEC 61850 excel signal list to show dataflow configuration
  • Compare MicroSCADA configuration files against IET project (HMI signals)

Please read all the details in the release note.

Kind regards,

Michael Obrist, Global Product Manager, Grid Automation Products

Todas las noticias