Choose your region and language

Go

Menu

High voltage hybrid switchgear PASS M0S 420kv

Hitachi Energy bushings for switchgear and breakers

Our bushings for switchgear and breakers are designed to provide a reliable and efficient electrical insulation and connection for high-voltage switchgear and circuit breakers.

DESIGNED TO WITHSTAND HARSH ENVIRONMENTAL CONDITIONS

Bushings for switchgears and breakers

Hitachi Energy bushings for switchgear and breakers are designed to provide reliable and efficient electrical insulation and connection for high-voltage switchgear and circuit breakers. They are typically installed on the wall or tank of the equipment and provide a safe and secure passage for the electrical conductor from the high-voltage equipment to the lower-voltage equipment.

Hitachi Energy bushings for switchgear and breakers are available in different sizes, shapes, and mounting options to meet specific customer requirements. They are designed to handle high-voltage levels, up to 800 kV for switchgear and 1200 kV for breakers, and high current levels, up to 10,000 A for switchgear and 50,000 A for breakers. ​

Hitachi Energy uses advanced materials, such as RIP (resin-impregnated paper) and silicone rubber, which offer a long life span that requires minimal maintenance, low loss, and high efficiency, reducing energy consumption and increasing cost savings, and designed to have, resulting in reduced downtime and maintenance costs.​

Hitachi Energy bushings for switchgear and breakers can be designed to withstand harsh environmental conditions, such as extreme temperatures and humidity, making them suitable for outdoor or indoor installations. Overall, Hitachi Energy bushings for switchgears and breakers are critical in high-voltage electrical power systems that provide reliable and efficient electrical insulation and connection for switchgears and breakers.​

Why choose our bushings?

ELECTRICAL INSULATION
Bushings provide a barrier between high-voltage and low-voltage equipment, preventing electrical arcing and ensuring a safe and reliable electrical connection.
CUSTOMISATION
Can be customized to fit your specific requirements, such as different sizes, shapes, and mounting options.
RESISTANCE
Designed to withstand harsh conditions, such as extreme temperatures and humidity, it is suitable for use in outdoor or indoor installations.​
PERSISTENCE
Long life span, requires minimal maintenance and is a cost-effective solution for electrical power systems.​
Happy business partners shake hands express respect and loyalty closing deal during group meeting in office boardroom. Successful negotiation concept. Horizontal photo banner for website header design

If you need help and support, we are here

No matter the issue, our teams are on hand to help.

Double exposure of Businessman holding hands to take care and help each other.Business and investment Concept

Something caught your eye?

Our sales team will get in touch with you

Our offering

Hitachi Energy offers the world's most complete bushing portfolio for switchgears and breakers with advanced technology solutions tailored to individual requirements. Our bushing portfolio for switchgears and breakers ensures users can rely on the best service and the highest possible safety and reliability performance.​

Video Monitoring and Surveillance Applications

50+ more bushing products

Not sure about your perfect fit? Our product catalog provides easy access to detailed information about all our bushings.