The Hitachi Energy GOH OIP Transformer Bushing is a 36 kV high-current, oil-impregnated condenser bushing for oil-air applications, generally used for generator step-up transformers. The current rating is up to 25 kA, and its design facilitates use in bus duct arrangements with high temperatures. The GOH bushing can be installed at any angle from horizontal to vertical and is equipped with a 2 kV test tap. Connection is done to terminal plates on the air and oil sides.
 

GOH OIP Transformer Bushings

Product scope:

Technology Voltage Current
Oil-impregnated paper (OIP) with porcelain insulator 36 kV ≤25 kA

GOH OIP Transformer Bushings

GOH OIP Transformer Bushings

Services to keep your bushings fleet fit

Support team            

Our team is available 24/7.

Product lifecycle overview    

Check out delivery states and details.

COMPAS Application Tool

Visit our web-based product selector application tool for bushings and on-load tap-changers catalog that aims to increase product knowledge, facilitate selection, and know the correct product use to fit your requirements.

Not sure about your perfect fit?

Bushing replacements

Technical Product Information

Find a specific product by filtering various parameters