Hitachi Energy's Shore-to-Ship Power delivers end-to-end power infrastructure and electrification capabilities required to build sustainable, efficient, and resilient port ecosystems. Covering everything from utility grid connection to the onboard vessel interface, the portfolio includes Static Frequency Converters (SFCs), containerized and engineered shore power systems, high-voltage grid connection, MV/LV distribution networks, and advanced net-zero technologies. Tailored to each port’s unique operational requirements, the solution accelerates decarbonization, improves operational efficiency, and provides a scalable foundation for sustainable port.
Built for the full range of vessels
The solution is designed for ports of all sizes and supports power ratings from 1 to 44 MVA/SFCs. It enables seamless, shore-to-vessel power transfer without disruption to onboard services, helping ports reduce noise and emissions including SOx, NOx, and particulate matter.
The same modular architecture can be adapted to a wide range of vessels, including ferries, container ships, cruise ships, tankers and service vessels. It supports everything from a single cruise ship connection to multiple high-demand vessels simultaneously.
Balancing the energy trilemma
Sustainability
Decarbonizes port operations and supports the integration of renewable energy sources into the port’s power supply.
Security of Supply
Power flow control and grid-forming capabilities enable the system to meet even the most stringent grid code requirements, whether powering one vessel or several at once.
Affordability
Optimizes lifecycle costs with a single SFC scaling across the full 1 to 44 MVA range instead of requiring separate systems as demand grows.
Industry Leader
Hitachi Energy has more than 40 years of experience in high power medium voltage SFCs for various applications, such as rail power supplies, hydro pumped storage power plants or grid interties.
Shore-to-Ship is more than electrification. It is about delivering scalable and adaptable solutions that enable cleaner ports ready for the energy transition.
Download and links
Something caught your eye?
Our sales team will get in touch with you