Choose your region and language

Go

Menu

Surge Arrester AZ32H for GIS ELK-3

Gas-insulated surge arrester AZ is constructed from a stack of serially connected, extremely non-linear metal oxide (MO) resistors in a metallic enclosure under pressurized SF6 gas. The special design with high-field blocks allows reduction of the size of the surge arrester, which is an important factor for gas-insulated switchgear (GIS).

These surge arresters are designed and type-tested according to multiple standards, like GB/T 11032, IEC 62271-203 and IEC 60099-4.

These surge arresters are used to protect gas-insulated switchgear as well as the connecting cables and transformers against transient lightning and switching overvoltage

Applications
  • Protection of gas-insulated switchgear
  • Protection of hybrid switchgear
  • Protection of cables
  • Protection of transformers
Why Hitachi Energy
  • Over 100 years of experience in surge protection
  • Proven safe short-circuit current design
  • Design life of more than 30 years
  • Compact design due to higher voltage gradient
  • Excellent protection level with low residual voltage
  • Local and global Hitachi Energy application support
Brief performance data

Specification

Unit

 

Rated voltage

kV

Up to 468

Max. system voltage

kV

550

Nominal discharge current

kA

20

Rated power-frequency withstand voltage

kV

740

Rated lightning impulse withstand voltage, 1.2/50 µs

kV

1675

Rated switching impulse withstand voltage, 250/2500 µs

kV

1300

Repetitive charge transfer rating Qrs

As (C)

4.8

High current impulse Ihc (4/10 µs)

kA

100

Energy absorption capability (Uc )

kJ/kV

19.8