Choose your region and language

Go

Menu

Customer Success Story

Baltic cable

One of the world's longest submarine cables is an HVDC power line beneath the Baltic Sea linking power grids in Sweden and Germany. The owner is Baltic Cable AB, a subsidiary of Norwegian-based Statkraft, one of Europe's leading renewable energy generators.

Different patterns of electrical power consumption and generation in Sweden and Germany make a power interconnection mutually advantageous. The Baltic Cable HVDC link makes it possible to pool electrical energy resources in Sweden and Germany in order to complement and optimize existing capacities in both grids.

With capacity of 600 MW at 450 kV DC, the Baltic Cable has made it possible to postpone the construction of new power generation plants, and enabled existing production plants to be used more efficiently. Hitachi Energy delivered both the Herrenwyk converter station near Germany's Baltic coast, and the Kruseberg converter station in southern Sweden, as well as the HVDC subsea cable.

Commissioning year: 1994
Configuration: Asymmetric monopole
Power transmitted: 600 MW
Direct voltage: 450 kV
Application: Interconnecting grids