Hitachi Energy has signed an agreement with Nordic Electro Power (NEPower) to provide advanced power conversion technology for Finland’s largest battery energy storage system (BESS) in Haapajärvi.
Switzerland-based energy company Alpiq is building the 125 MW / 250 MWh facility to support Fingrid’s reserve market and help balance fluctuations in energy production and consumption. Hitachi Energy’s technology will maximize system performance while reinforcing the stability of Finland’s power grid.
Under the contract, Hitachi Energy will supply NEPower with key components, including a Power Conversion System (PCS), transformers, Ring Main Units (RMUs), a Power Plant Controller (PPC), and a SCADA-based energy management system. The scope also covers installation monitoring, commissioning, maintenance, and integration support. These capabilities allow real-time monitoring and control, proactive decision-making, fault detection, and performance optimization, enhancing reliability for Alpiq.
The solution is also modular, scalable, and designed for demanding Nordic conditions. It offers fast load management, high cybersecurity, and grid-forming functionality, supporting Finland’s carbon neutrality targets and ensuring energy security.