Choose your region and language

Go

Menu

Pressure switches

Additional protection for Hitachi Energy's externally fused capacitor units

Hitachi Energy's externally fused capacitor units can be fitted with a pressure switch to provide a simple but effective means of protection against excessive pressures within the container.
 

Applications

Extra protection of externally fused capacitors.

Brief performance data

Pressure switch  
Contact current 10 A
Contact voltage 240 V
Mechanical life 1 million operations @ 50bar
Pressure setting 1bar
Temperature range -30 to +120°C
power plant engineer for substation
Contact us

Submit your enquiry and we will contact you

Related offering