Choose your region and language

Go

Menu

Switchsync PWC600

Latest generation of point-on-wave controllers

Controlled switching is used for elimination of harmful electrical transients upon planned switching of mainly capacitor banks, shunt reactors and power transformers. The method is also gaining acceptance for reenergizing of EHV transmission lines, and replacing traditional pre-insertion resistors. Since 1986, thousands of Switchsync controllers have been delivered all over the world. 

Switchsync PWC600 is Hitachi Energy's latest generation of point-on-wave controllers, based on the well-proven Relion® platform of protection and control products. Offering the full functionality and reliability of previous Switchsync products, it additionally includes Ethernet interfaces, which support modern communication protocols such as IEC 61850, electronic voltage and current transducers, and enhanced functionality for the user. 

Switchsync PWC600 is designed for single-pole operated circuit breakers, controlling each pole to close and/or open at the point on wave that is optimal for the switched load, the circuit breaker, or power quality. It features unprecedented flexibility for switching of various loads with diverse configurations, comprehensive monitoring functionality to assist tracking of breaker behavior, and handling multiple loads connected to the same breaker. It compensates for variations in environmental factors and for drift in circuit breaker properties. An intuitive configuration tool including a library of Hitachi Energy circuit breakers, along with local and web-based user interfaces facilitate easy access to the relevant functions. The product offers waveforms and operations recording facility with time & date stamping to assist interpretation of controlled switching performance.

Hitachi Energy's high-voltage circuit breakers are well suited for controlled switching featuring stable operating times as well as steep and stable dynamic dielectric withstand capability. 

Why Hitachi Energy?

  • Local and global support on controlled switching technology
  • More than 30 years of domain experience and technical expertise, with thousands of Switchsync controllers installed for various applications and environments
  • Complete controlled switching solutions where circuit breaker and controller go together, helping to resolve complex switching issues
Switchsync Controller Main Application Controls Circuit Breaker Operations Circuit Breaker Operation
IEC 61850 compliance      
PWC600 Shunt capacitor banks, shunt reactors, power transformers, transmission lines, cables Open and close Single-pole
Previous Switchsync Controller models      
T183 Power transformers Close Single-pole
L183 Uncompensated transmission lines Close Single-pole
F236 Shunt capacitor banks, shunt reactors, power transformers Open and close Single-pole
power plant engineer for substation
Contact us

Submit your enquiry and we will contact you