EconiQ™ Disconnecting Circuit Breaker LTA
The EconiQ DCB LTA combines the functionality of an eco-efficient circuit breaker and a disconnector in a single unit while reducing the footprint by up to 65 percent. This solution is suitable for both outdoor and indoor substation applications.
EconiQ DCB LTA is operating with an eco-efficient CO2-based gas mixture, which significantly reduce the CO2 equivalent emissions of the insulation medium compared to SF6 gas.
Our tool www.dcbsubstations.com allows you to evaluate the space and the cost savings by comparing a DCB solution with an array of traditional substations designs.
EconiQ is Hitachi Energy's eco-efficient portfolio for sustainability where products, services and solutions are proven to deliver exceptional environmental performance.
Applications
- Line switching
- Transformer switching
Why Hitachi Energy?
- Our eco-efficient gas mixture significantly reduce the CO2 equivalent emissions of the insulation medium compared to SF6 gas
- A future-proof solution to comply with environmental regulation changes
- Based on well-proven Hitachi Energy's high-voltage breakers technology
Brief performance data
EconiQ Disconnecting Circuit Breaker LTA | |
---|---|
Rated voltage [kV] | 72.5 |
Rated current [A] | 2750 |
Rated breaking current [kA] | 31.5 |
Ambient temperature [°C] | -50 / +40 |