Choose your region and language

Go

Menu

Insulated Gate Bipolar Transistor (IGBT) and diode modules with SPT, SPT+, SPT++ and TSPT+ chips

Hitachi Energy's IGBT power modules are available from 1700 to 6500 volt as single, dual / phase-leg, chopper IGBT and dual diode modules. The high-power HiPak IGBT modules feature low losses combined with soft-switching performance and record-breaking Safe Operating Area (SOA). The newly introduced 62Pak and LoPak fast switching medium-power IGBT modules feature lowest switching losses, full 175 °C operation with full square SOA and standard package allowing drop-in replacement.
For downloading and printing of data sheets in PDF format, click on the part numbers. 

 

Part Number Voltage
VCES (V)
Current
IC (A)
Type Package  Plecs Model Offer
5SNG 0600R120500  1200 2 x 600 Phase leg IGBT LoPak XML Request
5SNG 0600R120590 1200 2 x 600 Phase leg IGBT LoPak XML Request
5SNG 0900R120500 * 1200 2 x 900 Phase leg IGBT LoPak   Request
5SNG 0900R120590 * 1200 2 x 900 Phase leg IGBT LoPak
XML Request

* Contact factory 

Highlights

power plant engineer for substation
Ingénieur de centrale électrique

Contact us

Submit your enquiry and we will contact you