Hitachi Energy's externally fused capacitor units can be fitted with a pressure switch to provide a simple but effective means of protection against excessive pressures within the container.
Pressure switches
Additional protection for Hitachi Energy's externally fused capacitor units
Applications
Extra protection of externally fused capacitors.
Brief performance data
Pressure switch | |
---|---|
Contact current | 10 A |
Contact voltage | 240 V |
Mechanical life | 1 million operations @ 50bar |
Pressure setting | 1bar |
Temperature range | -30 to +120°C |
Related offering