Thyristor switching module Dynaswitch-L
Ultra-fast switching solution for low voltage capacitors
Dynaswitch-L enables high-speed switching of low voltage capacitors through thyristors. Because of a fast, transient free switching, the reactive power demand can be compensated quickly and accurately. This helps ensure good power quality in networks with highly dynamic loads.
Dynaswitch-L can be operated through an automatic power factor controller, a solid-state relay or a programmable logic controller (PLC). It is also possible to trigger multiple Dynaswitch-L modules to achieve a greater reactive power compensation. Having a robust and safe design, Dynaswitch-L is easy to install, needs minimal maintenance and is compatible with capacitors with or without detuning reactors
Applications
Reactive power compensation for dynamic and fast switching loads, e.g.:
- Large welding loads / distribution boards
- Elevators and cranes
- Wind turbines
- Machines with high switching frequency, e.g. sawmills, tunnel drills etc.
Why Hitachi Energy?
- Long and diverse experience in the field of power quality
- Time tested and proven technology
- High focus on product and process quality
- Robust products, suited to all types of environments
- Assured lifecycle support, through extensive global network
Brief performance data
Parameters |
Value |
||
Operating voltage range |
415 V to 440 V |
||
Frequency |
50 Hz |
||
Rated output handling capacity |
10 kvar |
25 kvar |
50 kvar |
Maximum current |
20 A |
50 A |
100 A |
Trigger current |
~10 mA (12 VDC) / ~20 mA (24 VDC) |
||
Dimensions |
156 mm x (200+50) mm + 236 mm |
||
Weight |
5 kg |
||
Ambient temperature range |
-10 to 55 °C |
||
Protection |
Thermal trip at 80 °C with auto reset on cooling |
||
Cooling |
Natural ventilation with heat sinks |
||
Indication |
LED |
||
Optional accessories |
External annunciation unit to extend potential-free contact Trigger controlled fan (ON/OFF) |
||