PQCR is a solid state reactive power compensation solution with high reliability and low loss for dynamic and highly fluctuating loads. A single module is rated up to 375 kvar in 3-Ph and 275 kvar in 1-Ph at 415V (or 440V) and is designed with a small footprint. An overall reactive power compensation rating up to 12000 kvar can be reached by paralleling modules in a hybrid topology. PQCR technology works on the principle of Voltage Source Converter (VSC) using high power IGBTS and low loss film capacitors.
In addition to enhancing power quality and efficiency of the electrical network, and ensuring grid compliance, PQCR contributes to:
- A positive impact on reducing system losses and carbon footprint
- Lower maintenance need and enhance life of electrical installations