Choose your region and language

Go

Menu

Cost-effective way to apply capacitors to a distribution feeder system

Hitachi Energy's pole-mounted capacitor banks provide an economical way to apply capacitors to a distribution feeder system to provide voltage support, lower system losses, release system capacity and eliminate power factor penalties. They are factory pre-wired and assembled, ready for installation.

Features:
 

  • In-line aluminum or galvanized steel rack
  • Oil or vacuum switches 
  • Junction box
  • Switching controller
  • Wildlife guards
  • Insulated conductor
  • Control power transformer
  • Distribution class arresters
  • Fused cutout
  • Current limiting reactors

Applications

The QPole can be used for voltage stability applications, reactive compensation or volt-var management.

QPole is available in two configurations: fixed or switched. Fixed banks are preferred for networks with less varying load profiles, while switched banks are more suited to networks with highly varying load profiles.

Why Hitachi Energy?

  • Hitachi Energy components including controller, vacuum switch etc. 
  • Available as fixed or switched system. 
  • Factory assembled in galvanized steel or aluminum frame suitable for pole mounting.
  • Customization of design as per site requirement
  • Diverse control options
  • Assured service support across the globe

Brief performance data

Qpole   
Power Up to 3,600 kvar
Voltage Up to 36 kV
Insulation level Up to 70/170 kV BIL
Frequency 50 or 60 Hz
Arrangement Grounded Y, Ungrounded Y or Delta
Number of capacitors 3, 6 or 9 units
Control voltage 120 or 240 Vac
Temperature range -50 to 55°C
Frame Galvanized steel or aluminum
Features Pole bracket, lifting eyes, bird guards
Control options Fixed or switched
Standards IEC, ANSI, IEEE and CSA
Mounting hardware Included