Choose your region and language

Go

Menu

Backup & recovery

Why it’s important to have a backup and recovery plan in place.

Hitachi Energy's backup and recovery service solutions ensure that you are prepared should the worst eventuality happen. We provide tailored service level agreements; designed by us, built for you, dedicated to your requirements.

If the worst does happen, and cyber-attack or natural disaster strikes, then the security of an off-site back-up will make recovery that much easier. Hitachi Energy's backup and recovery service solutions can ensure the integrity, and availability, of critical data, no matter what has happened to the original.

Ensure robust operations with our Backup and Recovery service solutions

Hitachi Energy's backup and recovery service solutions

Key focus of our approach

For the larger scale business, we can provide a Centralized Management possibility which provides you the possibility to easily check that all sites have a backup. With the automated reporting functions, backup and restore reports are automatically available, informing you that all has been done accordingly. This implies IT administration, time and efforts are reduced as no further checks are required. If something is not working as it should IT staff are alerted immediately.

The size and operation of each business needs to be considered before implementing the right backup and recovery concept. Our concepts are scalable for your business from small to very large and ensure data security by having your data stored in more than one place. The agile concepts we’ve devised are simple, but effective, and double your security levels.

Regular backups are required on an operational basis before and after device configuration changes, revisions and new patch deployment in order to restore systems to the state they were before a cyber-attack, malware intrusion or an environmental hazard. Being prepared ensures you mitigate the risks.

Continuously backing up critical systems to off-site locations, verifying all backups & verifying the ability to restore the systems from off-site locations is initially a cost for all organizations. It requires manpower and time, it is continuous and repetitive, but it’s a NERC CIP and IEC requirement which must be done. It will reduce your future costs.

The Advanced Encryption Standard (AES), is a specification for the encryption of electronic data established by the U.S. National Institute of Standards and Technology (NIST) in 2001. AES has been adopted by the U.S. government and is now used worldwide. AES-256 is a key generation method used to securely encrypt your data and prevent unwanted access to your files. When referring to AES-256bit encryption, we are actually referring to the key that is generated when encrypting your data. The data itself is secured by the software by creating a ‘key’ that uses 256bit encryption to unlock that data; 256 bit encryption so far has proven to be unbreakable. AE256 has gone through a significant amount of testing and is the proven industry standard. 

For the larger scale business, we can provide a Centralized Management possibility which provides you the possibility to easily check that all sites have a backup. With the automated reporting functions, backup and restore reports are automatically available, informing you that all has been done accordingly. This implies IT administration, time and efforts are reduced as no further checks are required. If something is not working as it should IT staff are alerted immediately.

Our offering

Service Offering

  • Manual and Automated Backup
  • Manual restore
  • Specialist on site
  • Report

Contact us

Submit your enquiry and we will contact you