Choose your region and language

Go

Menu

Surge arrester POLIM-D

Silicone-housed surge arrester of IEC class distribution high (DH) for AC systems up to 52 kV

POLIM-D is a surge arrester with metal-oxide (MO) resistors without spark gaps directly molded in silicone housing, in grey color, designed and tested according to IEC 60099-4; and it fulfills the requirement of ANSI/IEEE C62.11. Fire and smoke behavior tested and classified according to EN 45545-2.

It is used for secure protection of medium voltage systems against overvoltages from atmospheric discharges and switching conditions.
 

Applications

  • Medium-voltage distribution transformer 
  • Pole mounted medium-voltage transformer 
  • Medium-voltage cable and cable termination 
  • Reactor and power line carrier (PLC) line trap 
  • Other medium-voltage distribution equipment

Why Hitachi Energy?

  • Over 100 years of experience in overvoltage protection and more than 30 years with silicone insulation
  • Local and global Hitachi Energy application support
  • Proven safe short-circuit current design
  • Design life of more than 30 years
  • Own production of metal-oxide (MO) resistors
  • Excellent protection level with low residual voltage
  • UV resistant  silicone housing with excellent pollution performance
  • Maintenance free

Brief performance data

    POLIM-D
Maximum system voltage (Us) kV 52
Continuous voltage through arrester (Uc) kVrms 4-36
Rated voltage of arrester (Ur) kVrms 5-45
Nominal discharge current (In) kApeak 10
Charge transfer rating (Qth) As 1.1

 

For more details see the data sheet in downloads below.

Contact us

Submit your enquiry and we will contact you