Choisissez votre région et votre langue

Menu

Product Release Västerås, Sweden 29-03-2023

1 min read

Release of ITT600 SA Explorer version 2.1 Service Pack 2

We are happy to announce the new release of ITT600 SA Explorer version 2.1 Service Pack 2

Integrated Testing Tool ITT600 SA Explorer is designed for easy diagnosis and troubleshooting of IEC 61850-compliant substation automation systems and applications. The tool features convenient navigation, comprehensive presentation of application data and support for consistency checks, both on- and off-line.

News and enhanced features in this release are:

Explore Ethernet:

  • Capture wizard preserves previous settings and allows to revert to default settings
  • Preserve packets grid filters when restarting capture

Explore Models:

  • Unified window style and improved non blocking user interface during file loading and comparison

Explore SV:

  • New SV charts with enhanced performance and hardware acceleration if supported by target machine.

Explore IEDs:

  • New discovery tool with increased performance and improved User Experience
  • FTPS protocol support

Quick Checker:

  • Added Expand/Collapse buttons

Multiple network interfaces:

  • New network interface selection window allowing to map individual IED Access Point to computer different ethernet ports
  • Access Point subnet mask taken from SCD file with possibility to manually overwrite

Please read all the details in the release note.

Contacts

Stefan Meier

Switzerland - Baden
Global Product Manager

+41 79 777 95 31