Choose your region and language

Go

Menu

Panoramic Wide Angle View of a Vibrant-Colored Sunset over the Chicago Illinois Skyline and Sailboats on Lake Michigan
May 4 - 7, 2026 | Illinois, United States

Hitachi Energy @ IEEE PES T&D 2026

Monday, 04.05.2026, 12:00 - Thursday, 07.05.2026, 17:00 CDT
Illinois, United States
McCormick Place, South Building, Chicago

Are you prepared to manage the future of the grid?

Join us at booth #613 so we can help you get ready for The Next 25!

Connecting you to the Next 25

Beautiful Confident Female Project Manager works on Laptop Standing in Telecommunications System Control Room. In Background Big Screen Showing Infographics of Infrastructure, Charts, System Analysis
Digitalization of the Grid

From asset to enterprise, Hitachi Energy helps you connect the dots between your OT and IT assets with the power of AI.

Two specialist electrical substation engineers inspect modern high-voltage equipment during sunset. Energy. Industry
Energy Resilience Solutions
Hitachi Energy helps build power resilience in your networks through energy reliability solutions. Learn more about how to stabilize power grid supply 24/7.
Solar energy panels, wind power and electricity pylons seen in Germany
Power Flexibility Solutions
Hitachi Energy drives energy flexibility to enhance value on transmission and distribution networks. Learn how we deliver value towards rapid changes.

Request a meeting or demo with us

Digits only (special characters and spaces not allowed).

Select topics of interest (choose all that apply):

Hitachi Energy will use your personal data submitted via this form to process your request. If you’d like to learn more about how we collect, process and safeguard your personal data, or to exercise your rights under applicable data protection legislation, please read our Privacy Notice or complete a data subject request form.

Email Marketing *
I consent to receive marketing communications via email, including industry news, upcoming events, cutting-edge technology, and solutions offered by Hitachi Energy. I understand I will be able to withdraw my consent, change my marketing preferences or unsubscribe at any time.

We provide tailored products, solutions, and services to strengthen today's grid and meet tomorrow’s challenges

Hitachi Energy featured in T&D World

Our unveiling of our new EconiQ dead tank circuit breaker was featured in an article on T&D World.

Interested in learning more on site? Come see our mini presentations each day in our booth:

Conference Sessions:

day 1
Monday 4 May
8:00 A.M. – 5:00 P.M. - Room S401d
TUT08 - Grid resilience with grid forming and enhanced STATCOMs

This tutorial will review Transmission Planning  Module. Introduction to STATCOMs. Grid Following (GFL) vs. Grid Forming (GFM) STATCOMs. Grid Forming Requirements for STATCOM Technical Specification. Procurement, Design, Testing and Operation of STATCOM. Studies and Evaluation of STATCOM Performance. STATCOM Technology Development.

Mikael Halonen
Global Application Engineering Manager | Hitachi Energy
day 2
Tuesday 5 May
11:00 A.M. - 11:50 A.M. - Innovation Stage
EconiQ® SF6-free technology overview and roadmap

The presentation will provide an overview of the SF6-free high-voltage portfolio of switchgear and circuit breakers. Speakers will explain the technology and their associated benefits. They will also compare different solutions in terms of their carbon impact during the full product lifecycle. The session will also offer a broad overview of the EconiQ portfolio.

The final section will be focused on the newly introduced EconiQ station service voltage transformer (SSVT) which delivers reliable, rapidly deployable auxiliary power, making it suitable for remote sites, utility substations, renewables, data centers, and critical infrastructure.

Alberto Zanetti
Global Product Manager Instrument Transformers, Global Product Group Grid Components | Hitachi Energy
Markus Bujotzek
Head of Global Product Group Circuit Breakers | Hitachi Energy
day 3
Wednesday 6 May
11:00 A.M. - 11:50 A.M. - Innovation Stage
Strengthening the US power grid with SF6-free EconiQ® Dead Tank Circuit Breaker

To meet rising electrical demand, boost transmission efficiency, and improve grid reliability, the United States is shifting towards more 800 kV systems. These planned electrical super-highways will link resource-rich generation areas to major load centers with demand increase driven by electrification, AI, Data Centers and more.

The EconiQ SF6-free 800 kV Dead Tank Circuit Breaker (DTB) matches the rating and performance of conventional SF6 breakers while staying in the same footprint. This new product is a key enabler in the transition away from SF6 in the electrical system.

The presentation will cover the requirements of ongoing development and technical feasibility. It will also examine the impact of the 800 kV grid on lower transmission ratings and explore how the EconiQ 345 kV SF6-free breaker with 80 kA capability can supplement these needs.

Michael Lane
Product Manager Breakers & Modules | Hitachi Energy
Tim Schulze-Koenig
Global Product Manager Metal Enclosed Breakers | Hitachi Energy
3:30 P.M. – 4:50 P.M. - Room S402a
AI data center integration: A utility perspective

This panel session will provide a utility perspective of integrating a gigawatt-scale AI datacenter into an existing transmission system. Panelists will provide perspective on challenges including reactive power considerations, harmonics, flicker, datacenter variable load profile, and sub synchronous oscillations. Effects on existing generation infrastructure will be discussed, as well as some of the challenges experienced in construction of the new transmission lines and substations.

Novan Zakkia
Senior Consultant | Hitachi Energy
day 4
Thursday 7 May
5:00 P.M. - 7:00 P.M. -  Room S406/Vista Ballroom
Poster sessions

Hitachi Energy will participate in four poster sessions: 26TD0464 - 800 kV dead tank circuit breaker free of SF gas, 26TD0106 - Impact of core type on voltage imbalances in 3-phase transformers operating in a reverse power flow mode, 26TD0200 - Verification of magnetic and thermal impact of GIC on two large power transformers on – site, and 26TD0104 -Parameters impacting magnitudes of GIC in power transformers.

Hitachi Energy will have multiple presenters there.

12:00 P.M. - 12:50 P.M. - Innovation Stage
Decarbonization in action: The SF6-free EconiQ® gas-insulated substations

This presentation will focus on the SF6-free Gas-Insulated Substations portfolio. Speakers will explain the technology and the C4-FN gas mixture benefits for metal-enclosed switchgear, considering scalability, reliability, lifecycle carbon impact and how much this portfolio fits US grid requirements.

This session will also introduce the updated EconiQ roadmap and provide a broad overview of the EconiQ portfolio.

The final section will be focused on return on experiences for new substations but also for existing assets where SF₆ in high-voltage gas-insulated lines (GIL) can be replaced with an eco-efficient gas mixture to improve the environmental and lifecycle performance of the equipment.

Bertrand Portal
EconiQ Marketing Manager | Hitachi Energy
Thomas Schulz
Strategic Marketing Manager Switchgear, North America | Hitachi Energy