Choose your region and language

Go

Menu

August 23 - 28, 2026 | Paris, France

CIGRE 2026:
Powering the Electricity Era

Delivering an abundance of electricity through a future-fit power system.

Sunday, 23.08.2026, 09:00 - Friday, 28.08.2026, 17:00 CEST
Paris, France
Palais des Congrès, Stand A145

CIGRE | Paris Session 2026

Hitachi Energy is driving the development of a secure, affordable, and sustainable power system, enabling the era of electrification through abundant and affordable electricity that underpins society. We are empowering societies to thrive and securing growth for the next generation. Today for us. Tomorrow for them.

As the world accelerates toward electrification, the need for resilient, flexible, reliable, and cyber-aware grid technologies has never been greater. At CIGRE 2026, we are showcasing the innovations that help strengthen energy security, improve efficiency, and securely integrate renewables at scale.

Why CIGRE 2026 matters

The technology exists. Delivery is the bottleneck.

We’ve entered the Electricity Era. Demand is rising as transport, industry, buildings and digital infrastructure electrify — but the grid’s ability to scale is now the constraint. The pioneering technologies are proven. The priority is deployment: building, modernizing and operating a system that stays secure, affordable and sustainable as it grows more complex.

1700 + GW

of renewable projects stalled in Europe’s connection queues

+ 3 . 3%

global electricity demand growth in 2025

2 back

for every €1 invested in the grid, in system savings by 2040

MAIN THEMES

One balance the system must strike

Secure, affordable and sustainable aren’t three separate goals — they are one balance the power system must hold. Our presence at CIGRE is built around all three.

Affordability

Affordability begins with the design and efficiency of physical equipment. We help utilities do more with existing assets, for longer — optimizing total cost of ownership across the full asset lifecycle.

Security

Energy security starts at the physical layer and is reinforced by automation and intelligence. We strengthen it with resilient, flexible, reliable and cyber-aware grid technologies.

Sustainability

Sustainability means decarbonizing the grid itself while integrating renewables at scale — from SF₆-free, eco-efficient equipment to digitally optimized operations.

OUR DIFFERENTIATOR

We don’t sell parts. We deliver one integrated system.

Physical infrastructure is the foundation. Automation and protection unlock its full capability in real time. Enterprise intelligence maximizes its value over a lifetime. Hitachi Energy is the partner that connects all three.

Physical infrastructure

The foundation

The assets that carry high-voltage power safely and reliably.
 

EconiQ SF₆-free switchgear · HVDC DC circuit breaker · transformers · C-LVR · FACTS · Air RIP Flex 800 kV

Automation & protection

Unlocks it in real time

Fast, selective, cyber-secure protection and control that lets the infrastructure perform under stress.

Relion 670 series · REF650 · SAM600 · FOX615 · NSD670 · MicroSCADA X

Enterprise intelligence

Maximizes its value

Run the grid in real time and optimize asset and work performance across the lifecycle - turning data into insights.

HMAX Energy · Network Manager · Asset & Work Management

One architecture, across the full grid lifecycle — from planning and construction to operation, maintenance and lifetime extension.

Reasons to believe

The scale behind a future-fit grid

175 + GW

of HVDC integrated worldwide

25 %

of the world’s HV switchgear installed base

500000 +

high-voltage circuit breakers in service

140 +

countries — the world’s largest installed base

AT OUR STAND

What to expect at CIGRE 2026

Six days of the conversations shaping the grid — with our experts, our technology and our latest thinking.

Visit us at CIGRE 2026

Meet our experts at Stand A145

Bring your hardest grid question. Our specialists will be in Paris all week to talk specifics — and show how the integrated system delivers.