Choose your region and language

Go

Menu

We proudly present the release of our Hitachi branded Protection and Control IED Manager PCM600 version 3.0

Product Release | Västerås, Sweden | 27.03.2023 | 2 min read

Image used to market our new PCM600

The evolution of PCM600 continues with a brand new version

Today we are happy to announce that the new Hitachi Energy’s Protection and Control IED Manager (PCM600) version 3.0 has been released. PCM600 version 3.0 provides versatile functionalities for the entire life cycle of Hitachi Energy’s Relion Protection and Control IED applications.

New features and benefits

IEC 61850

  • For better coexistence with other IEC 61850 based IEDs we included a new Generic IEC 61850 Connectivity Package to support third-party IEC 61850 based IEDs.
  • For better interoperability on import of older PCM600 project, conversion of third-party IEC 61850 based IEDs to Generic IEC 61850 IEDs and creation of report
  • Improved robustness of interoperability 

Efficiency

  • Full backward compatible for Hitachi Energy’s Relion IEDs and supporting products Relion 670 series, 650 series, PWC600, GMS600, SAM600 and REB500.

Cyber Security

  • Improved handling of Transport Layer Security (TLS) protocol
  • Newer Operating System support, Windows Server 2022 64 bit

Usability

  • Distinct user interface for easy recognition
  • Enabler for latest Hitachi Energy’s Relion IEDs Connectivity Package

Various improvements

  • Simple Network Management Protocol (SNMP)* support via Parameter settings 
  • Hitachi branded Update Manager with new infrastructure to support Hitachi Energy’s Relion Protection and Control IEDs
  • Improved Injection Commissioning*, especially on higher number of reference impedances and increased logger running time.  
  • Quality improvements, by various measures and bug fixes
  • Better handling of database and services for Hitachi Energy’s future needs, option to copy data from older version of PCM600 while installation.

*Availability of feature is depending on Connectivity Package

Documentation

Following documentation is available and can be found on the Hitachi Energy Grid Automation Software Library:

  • PCM600 Installation guide
  • PCM600 Product guide
  • PCM600 Getting started guide
  • PCM600 Readme file

The PCM600 user documentation is available as online help (refer “Help” menu) in PCM600 included in PCM600 installation.

Technical requirements on environment

Hardware and software requirements

  • The supported operating systems and hardware requirements are described in the PCM600 installation guide. The guide also covers how to install for distributed environment\virtualization.
  • Using PCM600 requires that the applicable IED Connectivity Package has been installed. The connectivity packages can be downloaded from the Hitachi Energy’s Update Manager of PCM600.

Products supported in this release

PCM600 version 3.0 supports the following protection and control products:

  • Hitachi Energy’s Relion family and supporting products: 670, 650, PWC600, GMS600, SAM600 and REB500.

Features and benefits in previous versions of PCM600

IED Connectivity Package support for PCM600 version 3.0

For the best performance we recommend the latest versions/revisions of the IED Connectivity Packages available in the Hitachi branded Update Manager to be used together with the PCM600 version 3.0.

Life cycle statement

The PCM600 version 3.0 replaces all previous versions of PCM600 i.e., PCM600 version 2.11 and older. The replaced versions will be moved to obsolete phase in the software life cycle policy, which means that they will no longer be maintained.

Ordering and delivery information

PCM600 version 3.0 is license free and can be downloaded free of charge from the Hitachi Energy Grid Automation Software Library.

Installation

The installation of PCM600 version 3.0 start by running the installation program (PCM600.exe).

Note:  PCM600 version 3.0 can be installed in parallel to already installed PCM600 versions like 2.11, 2.10, 2.9, 2.8, 2.7, 2.6, 2.5 or earlier.

Known limitations and supporting information

For technical limitations and supporting information, please refer to the PCM600 readme file. Some PCM600 functionality might not yet be available in all the available Hitachi Energy IEDs. For further information please refer to the release notes of the IEDs and its Connectivity Packages.

Main functionality

The Hitachi Protection and Control IED Manager PCM600 tool provides versatile functionalities for the entire life cycle of Hitachi Energy’s Relion Protection and Control IED applications. This easy-to-handle tool helps you to manage your protection and control equipment all the way from application and communication configuration to disturbance handling. Designed to communicate, PCM600 interacts with IEDs over the fast and reliable TCP/IP via corporate LAN or WAN, or alternatively directly through the communication port at the front of the IED.

PCM600 tool can read and write all configuration and setting data of an IED with a single command. The user interface, workflow, and the IEC 61850-based data model in PCM600 are designed according to the same philosophy as the Hitachi Energy’s Relion Protection and Control IEDs, ensuring smooth and seamless integration between the tool and the IEDs. PCM600 also secures the projects and data created with earlier versions of the PCM600 tool, which enables full backwards compatibility for Hitachi Energy’s Relion Protection and Control IEDs.

Contacts

Elisabeth Man

Global Product Manager