Integrated Engineering Tool IET600 version 5.4 FP2

Release of Integrated Engineering Tool IET600 version 5.4

Product Release | Västerås, Sweden | 30.11.2021 | 1 min read

We are happy to announce the new release of IET600 version 5.4

Integrated Engineering Tool IET600 provides a simple, flexible and consistent approach to substation automation system engineering. It enables engineers to design and configure the systemwide IEC 61850 communication dataflow between IEDs by featuring powerful graphical interfaces to design the substation topology and the physical communication infrastructure. The complete system is documented in an IEC 61850 standard-compliant and reusable SCD file, allowing an efficient and consistent multi-vendor system integration.

The release not only features an all new function to automatically calculate VLANs, it also brings many extensions and improvements of existing features like handling of mixed IEC 61850 editions, client driven engineering, or signal and dataflow documentation.

Please read all the details in the release note.