Transformers for midstream and transportation

Hitachi Energy can provide environmentally safe and reliable transformers for the midstream segment where there are major energy consumers, such as gas compression systems, pump stations, and re-injection processes.

The midstream segment of the oil and gas industry deals with the transportation of petroleum products. That journey involves many industrial processes: for example, purification, compression, liquefaction, and, in the case of pipelines, a network of pump stations. The oil or gas flow must be monitored and measured, which calls for sophisticated sensors and software. And everything has to be powered, often over vast distances.

Hitachi Energy transformers are installed in every aspect of oil and gas pipelines, LNG, gas processing plants, and terminals. Our rectifier and variable speed drive (VSD) transformer designs utilize Hitachi Energy global TrafoStar and a common design platform for the highest integrity and mean time between failures.

 

Why Hitachi Energy

  • High-reliability performance is ensured using the best production methods supported by global engineering design tools.
  • Global platform - local production - local service and short delivery time
  • Longest history with rectifier and complex VSD transformers technology and largest installed base
  • Available features such as CoreSense™ and CoreTec™ for intelligent real-time remote asset monitoring and management

Our Offerings

Hitachi Energy's power transformers
Power Transformers
Hitachi Energy offers a complete range of power transformers and related components and parts, including over twenty 800 kV UHVDC and over five hundred 735 - 765 kV AC units.
Substation distribution transformers
Hitachi Energy's substation distribution transformers are generally connected directly to overhead utility power lines. Click to learn more.
Ground-mounted distribution transformers
Hitachi Energy's ground-mounted distribution transformers are used to step down three-phase high-voltage to low voltage for energy distribution in industrial applications. Learn more.
Padmount - Single phase 10 kVA to 250 kVA
Pad-mounted distribution transformers
Hitachi Energy's pad-mounted transformers are mounted on the ground to service underground distribution networks. Click to learn more.
Variable speed drive (VSD) transformers
Variable speed drives of Hitachi Energy are used to control the speed of rotation of electronic motors in many industrial applications. Learn more.