Choose your region and language

Global
Argentina
Australia
Austria
Bahrain
Brazil
Bulgaria
Canada
Chile
China
Colombia
Czech Republik
Denmark
Egypt and North Africa
Finland
France
Germany
Greece
Hungary
India
Indonesia
Iraq
Ireland
Italy
Japan
Jordan
Kuwait
Malaysia
Mexico
New Zealand
Norway
Oman
Pakistan
Panama
Peru
Philippines
Poland
Portugal
Qatar
Saudi Arabia
Singapore
Slovakia
South Africa
South Korea
Spain
Sweden
Switzerland
Taiwan, China
Thailand
Türkiye
Ukraine
United Arab Emirates
United Kingdom
United States
Vietnam
English
Spanish
English
German
English
Portuguese
English
English
French
Spanish
Chinese
Spanish
English
English
English
English
French
German
English
English
English
English
English
English
Italian
Japanese
English
English
English
Spanish
English
English
English
English
Spanish
Spanish
English
Polish
English
English
English
English
English
English
English
Spanish
Swedish
German
French
Italian
English
English
English
English
English
English
English
English
Go

Menu

Dead Tank Circuit Breakers up to 170 kV

Compact and preset from factory for rapid installation

The 123-170 kV Dead Tank Circuit Breakers (DTB) features a small footprint and a single piece interrupter with factory-aligned contacts that reduce installation and maintenance costs.

 

Applications

  • Line, transformer, reactor and capacitor switching
  • Point-on-wave switching
  • High seismic applications
  • High altitude applications

 

Why Hitachi Energy?
 

  • Enhanced safety and simplified maintenance
  • Rated up to 63 kA with no external line-to-ground capacitors
  • Spring-spring operating mechanism available up to 40 kA 
  • Slipover current transformers that are added or removed without disassembly, reducing maintenance downtime and eliminating contamination risk
  • Widely installed base in all environments and applications
  • Global service organization, local everywhere

Brief performance data

DTB up to 170 kV   145PM40-SD 145PMI40-SD HSR 145 145PMI* 170PM63-HC
Rated voltage kV 123-145 145 123-145, 170 123-170
Short-circuit breaking current kA 40 40 50-63, 40-50 63
Rated current A 3150 2000, 3000 4000 3150, 4000
Interrupting time cycles 3 3 3 3
Closing and latching current kA 104 104, 120 104 130-164, 104-130 164
Lightning impulse withstand level - LIWL kV 550, 650 650 550, 650, 750 550, 650, 750
Operation type**   Three-pole operated Single-pole operated Three-pole operated Single-pole operated Three-pole operated
Operating mechanism   FSA1 HVB S1C HMB-1 HMB-2

  * Line-to-ground capacitors are needed for short-line fault.
** Single-pole operation also referred to as independent pole operation; Three-pole operation also referred to as gang operation.

Something caught your eye?

Our sales team will get in touch with you