Choose your region and language

Global
Argentina
Australia
Austria
Bahrain
Brazil
Bulgaria
Canada
Chile
China
Colombia
Czech Republik
Denmark
Egypt and North Africa
Finland
France
Germany
Greece
Hungary
India
Indonesia
Iraq
Ireland
Italy
Japan
Jordan
Kuwait
Malaysia
Mexico
New Zealand
Norway
Oman
Pakistan
Panama
Peru
Philippines
Poland
Portugal
Qatar
Saudi Arabia
Singapore
Slovakia
South Africa
South Korea
Spain
Sweden
Switzerland
Taiwan, China
Thailand
Türkiye
Ukraine
United Arab Emirates
United Kingdom
United States
Vietnam
English
Spanish
English
German
English
Portuguese
English
English
French
Spanish
Chinese
Spanish
English
English
English
English
French
German
English
English
English
English
English
English
Italian
Japanese
English
English
English
Spanish
English
English
English
English
Spanish
Spanish
English
Polish
English
English
English
English
English
English
English
Spanish
Swedish
German
French
Italian
English
English
English
English
English
English
English
English
Go

Menu

Extra high-voltage GIS

Gas-insulated switchgear ELK-4 up to 800 kV

The gas-insulated switchgear ELK-4 is used for long range power transmission at extra high voltages (EHV) of up to 800 kV. ELK-4 offers optimized, compact and easily accessible layouts for the common one-and-a-half-breaker and two-breaker circuit schemes. High performance circuit breakers with pre-insertion resistors provide reliable switching and protection. Hitachi Energy delivered the first generation ELK-4 GIS to South Africa for ESKOM’s 765 kV grid in 1987. The substation was one of the first ever commissioned 800 kV GIS worldwide and continues to provide excellent service.

Applications

  • Long range power transmission
  • Very large power plants
     

Why Hitachi Energy?

  • Proven GIS technology over five decades
  • Worldwide footprint and experience
  • Comprehensive experience and excellent performance in EHV and ultra high voltage GIS technology
  • Excellent design, test and service capabilities\

 

Isometric rendering

Brief performance data

GIS ELK-4  
Rated voltage [kV] 800
Rated frequency [Hz] 50
Rated short-duration power-frequency withstand voltage (1 min) [kV] 960
Rated lightning impulse withstand voltage (1.2/50 µs) [kV] 2,100
Rated switching impulse withstand voltage (250 / 2500 µs) [kV] 1,550
Rated normal current – busbar / feeder [A] 6,300/5,000
Rated short circuit-breaking current [kA] 63
Rated short-time withstand current (up to 3 s) [kA] 63
Rated peak withstand current [kA] 171
Bay width [mm] 9,420
Ambient temperature range [°C] -30 … +40
Installation indoor / outdoor

Something caught your eye?

Our sales team will get in touch with you