POLIM-R..N
Silicone-housed surge arrester AC systems up to 1 kV
POLIM-R..N is a surge arrester with metal-oxide (MO) resistors without spark gaps direct molded in silicone housing, grey color, designed and tested according to IEC 60099-4; and it fulfills the requirement of ANSI/IEEE C62.11. POLIM-R..N also has other certifications:
- Shock and vibration tested according to IEC 61373
- Fire and smoke behavior tested and classified according to EN 45545-2
It is used for secure protection of AC systems against overvoltages from atmospheric discharges and switching conditions.
Applications
- Motors up to 1 kV
- Energy absorber of semiconductor switching devices
- Power electronics
Why Hitachi Energy?
- Over 100 years of experience in overvoltage protection and more than 30 years with silicone insulation
- Local and global Hitachi Energy application support
- Proven safe short-circuit design
- Design life of more than 30 years
- Own production of metal-oxide (MO) resistors
- Outstanding protection level
- High energy withstand handling capability
- UV resistant silicone housing
- High quality, safe and reliable, maintenance-free
Brief performance data
| POLIM-R..1N | POLIM-R..2N | ||
| Maximum system voltage (Us) | kV | 1 | 1 |
| Continuous voltage through arrester (Uc) | kVrms | 0.11-0.78 | 0.11-0.78 |
| Rated voltage of arrester (Ur) | kVrms | 0.11-0.78 | 0.11-0.78 |
| Nominal discharge current (In) | kApeak | 10 | 20 |
| Thermal energy rating (Wth) | kJ/kV (Ur) | 12.0 | 24.0 |