Selecciona tu región e idioma

Menú

Product Release Västerås, Sweden 02-11-2022

1 min read

Release of ITT600 SA Explorer version 2.1 Service Pack 1

We are happy to announce the new release of ITT600 SA Explorer version 2.1 SP1

Integrated Testing Tool ITT600 SA Explorer is designed for easy diagnosis and troubleshooting of IEC 61850-compliant substation automation systems and applications. The tool features convenient navigation, comprehensive presentation of application data and support for consistency checks, both on- and off-line.

With this release ITT600 SA Explorer allows to open multiple instances of Explore GOOSE and Explore Ethernet concurrently, in order to simultaneously analyze traffic on different networks or with different filter conditions.

Further ITT600 now supports multiple network interfaces and allows to map different IEC 61850 subnetworks to different interfaces, or the user can select on which network interface a server shall be simulated.

Please read all the details in the release note.