AC Bushings type GOB
GOB is an oil-impregnated transformer bushing for oil-air application for voltages from 52 to 300 kV, with a maximum rated current of 1250 A.
All models are equipped with a 2 kV test tap, and the conductor arrangement can be either draw lead or solid rod type. The GOB can be installed with an inclination of up to 45° from the vertical without special precautions.
Product scope:
- Voltage: 52 - 300 kV
- Current: ≤ 1250 A
- Technology: Oil-impregnated paper (OIP) with porcelain insulator
Get to know more
Related offering
¿Algo le llamó la atención?
Nuestro equipo de ventas se contactará con usted