Non-condenser epoxy bushings
Hitachi Energy offers a complete range of bushings made of epoxy and cycloaliphatic resin:
- Resin bushing with plug connection with inner cone
- The monophase and quadriphase bar bushing
- Low-voltage and high-voltage bushings for pad-mounted transformers
Product scope:
- Oil and gas insulated transformers, switch gears, capacitors
- Indoor and outdoor applications
- For vertical or horizontal mounting
- Low Voltage 1,1 kV ≤ and 2.500 A ≤
- High Voltage 36 kV ≤ and 1250 A ≤
Bushing Classification | Related Standard | Um Maximum Voltage (kV) | Ir Nominal Current (A) |
Drawing |
Epoxy Resin Bushing Low Voltage 1,1 kV ≤ and 2.500 A ≤ | BS 2562 | 1,1 | 800 | |
1,1 | 1400 | |||
EN 50336 | 1,1 | 1600 | ||
1,1 | 2500 | |||
EN 50387 | 1,1 | 1600 | ||
1,1 | 2000 | |||
1,1 | 2500 |
Related offering
Something caught your eye?
Our sales team will get in touch with you