Transformer services for oil, gas and chemicals

As a leading global manufacturer of transformers, Hitachi Energy's engineering expertise offers a complete range of transformers and associated services specifically designed to meet the requirements of the oil, gas, and chemical industries.  

Hitachi Energy's global footprint across all major continents and countries enables us to provide site testing, startup services, and emergency response.  Our mobile high-voltage test vehicles and state-of-the-art impulse test systems provide additional site test parameters only a laboratory environment can offer.  

Hitachi Energy's transformer service portfolio includes maintenance, repair, installation and commissioning, and training to maximize the return on your transformer assets by ensuring high reliability and optimized performance while lowering environmental impact. Hitachi Energy's industrial transformer services enable customers to manage and optimize transformer maintenance using real-time monitoring of mission-critical functions of power transformers.

 

Why Hitachi Energy

  • Large global footprint and active regional service centers throughout the world 
  • Integral plant manufacturing and services entities to provide turnkey service solutions

Our Offerings

Transformer service
Aging assets, rising energy demand, and the critical need to avoid unplanned outages are challenging worldwide utilities and industrials. The service portfolio of Hitachi Energy allows utilities and industrials to maximize the return on transformer assets by ensuring high reliability, reducing life cycle costs, and ensuring optimized performance while lowering environmental impact.
LYS186599_2
Transformers
Hitachi Energy offers distribution and power transformers, Dry-type and EconiQ™ Transformers as well as services, for industrial and commercial applications.
Transformer Insulation and Components
The world's broadest and most reliable portfolio of transformers components and insulation