Choose your region and language

Global
Argentina
Australia
Austria
Bahrain
Brazil
Bulgaria
Canada
Chile
China
Colombia
Czech Republik
Denmark
Egypt and North Africa
Finland
France
Germany
Greece
Hungary
India
Indonesia
Iraq
Ireland
Italy
Japan
Jordan
Kuwait
Malaysia
Mexico
New Zealand
Norway
Oman
Pakistan
Panama
Peru
Philippines
Poland
Portugal
Qatar
Saudi Arabia
Singapore
Slovakia
South Africa
South Korea
Spain
Sweden
Switzerland
Taiwan, China
Thailand
Türkiye
Ukraine
United Arab Emirates
United Kingdom
United States
Vietnam
English
Spanish
English
German
English
Portuguese
English
English
French
Spanish
Chinese
Spanish
English
English
English
English
French
German
English
English
English
English
English
English
Italian
Japanese
English
English
English
Spanish
English
English
English
English
Spanish
Spanish
English
Polish
English
English
English
English
English
English
English
Spanish
Swedish
German
French
Italian
English
English
English
English
English
English
English
English
Go

Menu

EconiQ® Dead Tank Circuit Breaker 145 kV

Combining low carbon footprint, superior reliability and low life cycle costs

The EconiQ 145PM63-HA is our eco-efficient Dead Tank Circuit Breaker (DTB) for sub-transmission voltage level. The circuit breaker uses a gas mixture of Carbon Dioxide (CO2), Oxygen (O2) and C4-fluoronitrile (C4-FN). The mixture essentially eliminates the CO2 equivalent emissions of the insulating medium.

This product offers easy operation at high-performance ratings by using well-established gas circuit breaker technology, which has been utilized for decades in electricity transmission systems globally. It is also available as hybrid switchgear “EconiQ PASS”, then featuring one or two gas-insulated disconnectors directly connected to the circuit breaker.

EconiQ is Hitachi Energy’s eco-efficient portfolio for sustainability, where products, services and solutions are proven to deliver exceptional environmental performance.

Applications

  • Line, transformer, capacitor and reactor switching
  • Fit for high seismic activity, high wind speed and high-altitude environments

Why Hitachi Energy?

  • Comparable gas handling procedure to SF6 breakers, minimizing training effort and adaptation of service concepts
  • Identical gas mixture across the EconiQ metal-enclosed circuit breaker portfolio
  • Slipover current transformers that are added or removed without bushing removal, reducing maintenance downtime and eliminating contamination risk
  • Tested according to IEEE and IEC standards with mechanical endurance class M2 and capacitive switching class C2

Benefits of the eco-efficient technology

  • Reduction of total life cycle emissions
  • No risk of accidental leakage of SF6
  • Based on Hitachi Energy’s well-proven high-voltage gas-circuit breaker technology
  • Soft switching characteristics of gas-circuit breaker with low stress to neighboring equipment
hitachi-energy-econiq-logo-product-left-aligned-v2-svg
EconiQ™ Live Tank Breaker – LTA

Brief performance data

EconiQ 145PM63-HA  
Rated voltage [kV] 145
Rated frequency [Hz]  50/60
Rated short-duration power-frequency withstand voltage (1 min) [kV] 275
Rated lightning impulse withstand voltage (1.2/50 μs) [kV] 650
Rated normal current [A]  3000
Rated short-time withstand current (3 s) [kA]  63
Rated peak withstand current [kA]  164
Ambient temperature [°C] -30*) / +50

*) Below -30°C with tank heaters.
The data are not limiting values. Additional data on request.