Multifunctional Modules (MFM) for 72.5 - 420 kV
Customized, factory assembled substation equipment for permanent or temporary electrification
Multifunctional Modules (MFM) are capable of combining various functions in a single product application, such as:
- High-voltage switchgear
- Power transformer
- Medium-voltage switchgear
- Control and protection
MFMs cover a range of equipment for electrical installations, completely assembled and tested at the factory, easy to transport and install. Combining the modules makes it possible to create any type of mobile or fixed station.
Applications
- Integration of renewable power to the grid
- Rapid or temporary substation applications
- Power supply
- Power generation
Why Hitachi Energy?
- The MFM concept enables significant reduction in construction and engineering time for substations
- The compact design allows for transport with conventional methods
Brief performance data
| Multifunctional Modules (72.5 - 420 kV) | |||
|---|---|---|---|
| High-voltage (primary) section | |||
| Rated voltage | kV | 72.5 - 420 | |
| Rated frequency | Hz | 50 - 60 | |
| Rated current |
A | 2000 - 5000 | |
| Rated making and breaking capacity | kA | 40 - 63 | |
| Power transformer | |||
| Rated power | up to | MVA | 60 |
| Auxiliary services transformer | |||
| Rated power | up to | kVA | 100 |
| Medium/High voltage (secondary) section | |||
| Rated voltage | kV | 12 - 72.5 | |
| Rated frequency | Hz | 50 - 60 | |
| Rated current | up to | A | 2500 |
| Rated making and breaking capacity | up to | kA | 31.5 - 40 |