Operating mechanism HMC
Designed for reliable switching
- Highest switching reliability by using new design principles such as
- cylinder made from gray cast iron and steel
- new robust valve technology
- wiper protected sealing systems
- gearless pump unit
- integrated close-interlocking with damage-free design
- Lowest life-cycle cost due to
- being maintenance-free for 10,000 CO-operations
- easily accessible and exchangeable modules
- being maintenance-free for 10,000 CO-operations
- Shortest time-to-market due to
- simple and easy adaptation to all circuit-breaker types
- compatible interface with HMB
- nearly identical travel curve as HMB, allowing alternative operating mechanisms test according to IEC62271-100
Applications
- Suitable for circuit-breaker applications up to 245 kV (HMC-1 and HMC-2) and up to 550 kV (HMC-4)
- Live tank breakers (LTB)
- Gas-insulated switchgear (GIS)
- Dead tank breakers (DTB)
- Hybrid systems
- Operating mechanisms of type HMC can be also used for breakers outside the high-voltage application: Generator circuit-breakers (GCB)
Why Hitachi Energy?
- 3rd generation of well proven operating mechanisms
- State-of-the art technology with new design principles
- Highest power density in the market for compact switchgear design
- Modular design for high accessibility
- Easy and fast adaptation to all circuit-breaker applications
- Maintenance-free for 10,000 CO-operations
| HMC-1 | HMC-2 | HMC-4 | |
|---|---|---|---|
| Stored operating sequence | O-CO | O-CO | O-CO |
| Stored energy, last O [kJ] | up to 1.2 | up to 2.2 | up to 5.1 |
| Stored energy, last C [kJ] | up to 0.6 | up to 1.1 | up to 3.5 |
| Stroke [mm] | 90 / 135 | 90 / 135 | 205 / 230 |
O = Opening of the circuit-breaker; C = Closing of the circuit-breaker
Specifications are subject to change without notice