The 650 series covers a complete set of applications from generator protection, transformer protection and control to busbar protection, line protection, breaker protection and bay control. With the introduction of version 2.1 of the 650 series, we further expand the application areas, enhancing the system functionality and flexibility. Key system features like support for central account management for integration with a centralized authentication infrastructure offers a secure and efficient solution for access control to the IEDs. In the Relion 650 series version 2.1, we have added a line differential protection to the portfolio, RED650
Release of IED Connectivity Package Ver. 2.1 for Relion® 650 series
Our new IED ConnPack enables handling of centralized account management, certificate management, forcing of binary inputs and outputs, composite function blocks, IEC 61850 Ed. 2 support, read of serial number and firmware version, configuration mode support and flexible product naming from the 650 series version 2.1.
New features and benefits
This new version of the IED Connectivity Package (IED ConnPack) for Relion 650 series enables the interaction between the 650 series version 2.1 IEDs for IEC and ANSI applications and the Protection and control IED manager PCM600 version 2.7 or later.
The new IED ConnPack enables handling of centralized account management, certificate management, forcing of binary inputs and outputs, composite function blocks, IEC 61850 Ed 2 support, read of serial number and firmware version, configuration mode support and flexible product naming from the 650 series version 2.1.
The new connectivity package enables support for the following new features in PCM600 version 2.7:
- Batch read/write of configurations
- Account Management Tool (support for Centralized Account Management and Certificate Management)
- Windows 8 and 10, with native 32 and 64 bit
- IED Summary display provides summary of most important IED properties
- Complete read of IEC 61850 data from IED (including GOOSE)
- Synchronization of SNTP server addresses between SCL and PCM600
For detailed information on what is new in the 650 series version 2.1 IEDs for IEC and ANSI applications, please refer to the release page.
Supported products
The IED ConnPack version 2.1 for 670 series is compatible with, and supports, the following products:
- 650 series IEDs version 2.1 for IEC and ANSI applications
- 650 series IEDs version 1.3 for IEC and ANSI applications
- 650 series IEDs version 1.2.1 for IEC and ANSI applications
- 650 series IEDs version 1.2.0 for ANSI applications
- 650 series IEDs version 1.1 for IEC and ANSI applications
- 650 series IEDs version 1.0 for IEC applications
- Protection and Control IED Manager PCM600 version 2.7 or later
Support for PCM600 version 2.7
The Connectivity Package for 650 series IEDs contains object types and methods for PCM600 tool.
Modules for REB650, REC650, RED650, REG650, REL650, REQ650 and RET650 provide support for the following functionalities:
- Application configuration
- Parameter setting with graphical support
- Signal matrix
- Graphical display editor
- Signal monitoring
- Disturbance handling
- Event viewer (internal, process and security events)
- Communication management
- User Management (IEDUM and Account Management)
- IED Configuration Migration
- IED Summary
- Flexible Product Naming
IED Configuration Migration
This revision of the IED Connectivity Package for 650 series products features IED Configuration
Migration tool component for migrating a 650 release to any later 650 release but version 2.1. There is no
migration possible for version 1.0, 1.1, 1.2 or 1.3 to version 2.1.
For more information about this release please read the attached release note.
Kind regards,
Krister Hagman Global Product Manager Grid Automation Products |
Contact us
Submit your enquiry and we will contact you