AC bushings type AirRIP®ᶠˡᵉˣ up to 550 kV
Powered by our vast experience from designing thousands of bushings, AirRIP® flex reveals a new universe of solutions. Enabling transformer manufacturers and operators to accelerate their value creation endeavors, AirRIP® flex delivers customized and certified bushings through an efficient purchasing process & product delivery, easy installation & product upgrade facilities. AirRIP® flex bushings are completely dry, explosion-proof, and fire-resistant, allowing high application temperatures. AirRIP® flex is produced in a wide variety of designs and thus can easily fulfill specific customer requirements.
Product scope:
- Voltage: 245 - 550 kV for mineral oil, 52 - 550 kV for alternative fluids
- Current: ≤ 5000 A
- Technology: Resin impregnated paper (RIP)
- Outdoor insulator: Porcelain and composite insulator with silicone sheds
- Conductor system: Draw lead, fixed bottom contact, removable rod conductor, and draw rod conductor
AirRIP® flex key technical features:
- Partial discharge-free dry bushing
- Certified by independent test institutes for mineral oil and biodegradable ester oils
- Certified for highest seismic resistance (IEEE- 693-2018) by utilizing a lightweight and FEM-optimized product design
- Fast and easy installation without draining the transformer oil enabled by our patented QuickConnect™ system. Watch the QuickConnect™ video to discover its benefits.
Key benefits
- For Transformer OEMs
- For Transformer operators
Highlights
Related offering
Something caught your eye?
Our sales team will get in touch with you