Choose your region and language

Go

Menu

Transformers for solar generation

Hitachi Energy solar generation transformers are designed for installations in all environmental conditions. The generation units are custom-designed to meet all applicable standards, regulations, and customer specifications. The liquid-filled and dry-type transformers are rated according to the size of solar generation capacity and collection array voltage class, meeting all applicable standards and regulations and being energy efficient. Liquid-filled transformers can be manufactured and tested with mineral oil or ester fluids (natural or synthetic).

 

Why Hitachi Energy

  • Transformer technology and solutions leader with broad experience in solar power applications
  • Pioneering technology – best short circuit record in the industry
  • Global production facilities allocated for solar power applications
  • The solar generation transformers are suitable for operation and installation in all environments and locations
  • Solar transformers are designed with high efficiency, environmental friendliness, and superior operational reliability, resulting in a safe, reliable means of power
  • Future proof - Integrated and expandable digital platform for installing the latest digital solutions