Choose your region and language

Go

Menu

Data Centre World Asia 2023

October 11 - 12, 2023 | Singapore, Singapore

Wednesday, 11.10.2023, 09:15 - Thursday, 12.10.2023, 17:00 SGT
Singapore, Singapore
Marina Bay Sands Expo and Convention Centre, 10 Bayfront Avenue

Join us for Asia's largest Data Centre event in Singapore from the 11th – 12th October where thousands of visitors and peers will be sharing insights and inspirations.

As data center owners seek scalable solutions for a sustainable future, our team will be available across these two days to offer insight, discuss your strategic objectives and showcase our portfolio of solutions that promise to anchor your business in a world of change and technological evolution.

Get a glimpse of Hitachi Energy exhibit at Data Centre World, Asia.

At Hitachi Energy, our goal is to provide smart, safe and sustainable power solutions for data centers. We have been providing industrial power and automation solutions for more than 100 years.

Stop by booth #R25 as we discuss the driving factors for sustainable change across our industry, such as:

  • How data centers can become more sustainable on their journey to carbon reduction net zero
  • The route to becoming a green data center
  • How to increase and promote efficiency
  • Data center infrastructure management (DCIM)
  • Cost optimization
  • And finally, the economics of data centers

On top of this, we’ll have an exclusive 3D model of our Grid-eXpandTM solution to demonstrate. But why should you be intrigued by this?

Grid-eXpand is a containerized solution that is engineered, assembled and factory-tested, ready to be speedily deployed to your site. Our team can also explain how the solution can be tailored to meet your specific needs and grid code requirements – accelerating your data center project objectives and vision become a reality.

Experience our containerized Grid-eXpand™ solutions on-site; our engineered, assembled and factory-tested solution ready for speedy and easy energization on-site while reducing site-based construction risks. The solution can be tailored to meet specific needs and grid code requirements. 

Benefit:

  • They are scalable to allow easy upgrade or expansion and are replicable to enable fleet harmonization and reduce installed base complexity.
  • The modules are available in containers, on skids or trailers for permanent or mobile deployment, in kits for gas-insulated solutions, and with complete power collection and grid connection packages for offshore wind farms and solar parks.
  • up to 40% Faster site installation
  • up to 60% Smaller space footprint
  • up to 70% Lower civil work costs*

Come to booth #R25, Level 2 to see what our team has in store!

Where?

Marina Bay Sands Expo and Convention Centre
10 Bayfront Avenue
Singapore 018956

Hear us speak

day 1
Wednesday 11 October
13.00 to 13.40 SGT
Efficiency & Sustainability Theatre
Panel discussion: Evolving DC markets & conditions in the Pacific Region
Fabrizio Landini
Global Data Center Segment Leader, Hitachi Energy
day 2
Thursday 12 October
11:00 - 11: 30 pm at booth #R25
Presentation: The future of data centers is digital twins and analytics
Know about our innovative platform that helps you harness the power of digital twin and analytics to create a more efficient and effective data center. Learn how these solutions help you optimize your data center performance, reduce costs, and improve sustainability to transform your data center operations.
Jamie Stapleton
VP, Global Digital Strategy, Hitachi Energy
Featured Speakers

What Can You Expect?

20000+

attendees

600

international speakers and thought-leaders

450

global exhibitors

3000+

C-suite executives and decision-makers

We secure reliable power for your data center, with an integrated, eco-friendly design so that a sustainable future is within your control.

Our tailored solutions and services serve the value chain, bridging the gap between the grid and the data center.

Wide-Angle Panorama Shot of a Working Data Center With Rows of Rack Servers. Red Emergency Led Lights Blinking and Computers are Working. Dark Ambient Light.

Book a meeting with our team at DCW Asia

Let's make your data center ambitions a reality.