The 550 kV Dead Tank Breakers can be equipped with pre-insertion resistors and are tested for high transient recovery voltage (TRV) performance, high mechanical endurance and switching capabilities. Installation time is greatly reduced due to control wire bundling.
For shunt reactor protection, Hitachi Energy now offers Dead Tank Breakers with applied Metal Oxide Varistors (MOVs). This solution increases the reliability of the breaker by limiting damaging overvoltages. Read more about it here or watch the video here.
Dead Tank Circuit Breaker 550 kV
Flexible design platform for a wide range of applications
Applications
- Line, transformer, reactor and capacitor switching
- Point-on-wave switching
- High seismic applications
- High altitude applications
Why Hitachi Energy?
- Flexible design platform provides options for pre-insertion resistors and various height-to-live part configurations
- Short installation time due to factory pre-assembly
- High TRV withstand
- High rated current options
- 10 year warranty on the HMB operating mechanism
- Widely installed base in all environments and applications
- Global service organization, local everywhere
Brief performance data
DTB 550 kV | 550PM | |
---|---|---|
Rated voltage | kV | 550 |
Short-circuit breaking current* | kA | 40-63 |
Rated current | A | up to 5000 |
Break time | cycles | 2 |
Closing and latching current | kA | 104-164 |
Lightning impulse withstand level - LIWL | kV | 1800 |
Operation type | Single-pole operated | |
Operating mechanism | HMB-8 | |
MOV | Internal or External MOV | |
Service conditions | ||
- Ambient temperature* | °C | -30 to +40 |
- Design altitude* | m | 1000 |
* Other options available, contact factory for additional information.
Related offering
Contact us
Submit your enquiry and we will contact you