PUCARO Elboard® LD
PUCARO Elboard® LD calendered board is the best material for insulation applications like core formers, cooling ducts, barriers, and cylinders in liquid-filled distribution transformers.
The board has superior material properties, high density, and excellent mechanical strength and flexibility. PUCARO Elboard® LD is the perfect choice when a flexible insulation board is required.
Why Hitachi Energy?
- More than 150 years of experience in insulation
- Complete range of insulation products for liquid-filled transformers; comprehensive range for dry-type
- Material excellence
- Advanced technology to scan the quality of pressboard
- Approved supplier to major utilities worldwide
- Global footprint
Product scope
- Distribution transformers
- Manufactured according to IEC 641-1 Type B5.1
- Insulation class A 105 °C material
- Low density and good forming properties
- Natural-colored
- Calendered pressboard, 100% sulfate pulp
- High purity and high oil absorption
- Good compatibility with liquid dielectrics
- Maximum size: 2,100 mm x 4,100 mm
- Thickness: from 1,0 mm up to 6,0 mm