Pad-mounted HV Bushing Wells
Hitachi Energy offers both high-voltage and low-voltage bushings designed for use in pad or surface-mounted transformers. The bushings insulate the current-carrying conductor from the tank, allowing for the airside conductor and transformer lead termination. Both the high and low-voltage bushings conform to ANSI/IEEE standards.
High-voltage bushing wells are distribution-class bushing wells rated through 34.5 kV system voltage, 150 kV BIL line-to-ground, and 200 amperes. They are molded from a glass-reinforced, high-temperature nylon resin. They are designed to mate with all bushing inserts conforming to the appropriate sections of IEEE 386-2006. In addition to the fixed stud bushing well, Hitachi Energy offers a removable stud version.
Product scope:
| Technology | System Voltage | Current Ratings |
|---|---|---|
| Non-condenser | through 34.5 kV | 200 A |
Pad-mounted HV Bushing Wells
Related Documents
Pad-mounted HV Bushing Wells
Services to keep your bushings fleet fit
Not sure about your perfect fit?
See our related offerings
Technical product guide
Find a specific product by filtering various parameters
COMPAS
Quickly find the right transformer bushings and tap-changers with our easy-to-use online tool.
Something caught your eye?
Our sales team will get in touch with you