Choose your region and language

Go

Menu

Hitachi Energy offers both high-voltage and low-voltage bushings designed for use in pad or surface-mounted transformers. The bushings insulate the current-carrying conductor from the tank, allowing for the airside conductor and transformer lead termination. Both the high and low-voltage bushings conform to ANSI/IEEE standards.

The one-inch and five-eighth-inch low-voltage bushings are molded from a glass-reinforced, high-temperature nylon resin. The inch-and-a-quarter low-voltage bushing is molded from polyester resin. All of the low-voltage bushings provide a spade terminal for internal connection and a threaded stud for external connection.

Product scope:

Technology Voltage Current
Non-condenser through 600 kV 600 A through 2000 A

Pad-mounted LV Bushings

Pad-mounted LV Bushings

Services to keep your bushings fleet fit

Bushings services

Browse our services for bushings

Hitachi Energy Customer Connect Center

Support team

Our team is available 24/7.

Product Lifecycle Management System

Product lifecycle overview

Check out delivery states and details.

Not sure about your perfect fit?

Bushing replacements

Technical product guide

Find a specific product by filtering various parameters

Digital marketing media (website ad, email, social network, SEO, video, mobile app) E-commerce and online shopping concept with icons, Pay Per Click (PPC) dashboard, business technology development

COMPAS

Quickly find the right transformer bushings and tap-changers with our easy-to-use online tool.