Welding diodes
Welding diodes are designed for medium and high frequency welding equipment and optimized for high current rectifiers. The on-state voltage is very low and the output current is high.
Hitachi Energy is selling both normal housed and housing-less welding diodes. The latter is becoming more and more important in high current welding applications for joining of high refractory materials.
For downloading and printing of data sheets in pdf format, click on the part numbers.
-
Medium frequency
-
High Frequency
-
Downloads
| Medium frequency Part number |
VRRM (V) | IFAVM (A) | IFSM (kA) | Package* (mm) | Offer |
|---|---|---|---|---|---|
| 5SDD 71X0200 | 200 | 7110 | 55.0 | 60/44 | Request |
| 5SDD 0120C0200 | 200 | 11000 | 85.0 | 75/57 | Request |
| 5SDD 71B0200 |
200 | 7110 | 55.0 | 62/44 | Request |
| 5SDD 71B0400 | 400 | 7110 | 55.0 | 62/44 | Request |
| 5SDD 71X0400 | 400 | 7110 | 55.0 | 60/44 | Request |
| 5SDD 0120C0400 | 400 | 11350 | 85.0 | 75/57 | Request |
| 5SDD 92Z0401 | 400 | 9244 | 60.0 | 53/47 | Request |
| 5SDD 0105Z0401 | 400 | 10502 | 70.0 | 56/49.5 | Request |
| 5SDD 0135Z0401 | 400 | 13526 | 85.0 | 63.5/57 | Request |
| 5SDD 0145Z0401* | 400 | 14560 | 85.0 | 63.5/58 | Request |
*Contact Factory
Something caught your eye?
Our sales team will get in touch with you