Choose your region and language

Go

Menu

COMBITEST system for relay testing

COMBITEST relay test system provides a wide range of testing capabilities. All parts of the COMBIFLEX® relay and the overall system can be accessed for testing. COMBITEST also means additional personnel safety during testing.

Safe, efficient substation automation testing

COMBITEST provides a safe, secure, and easy-to-use method of secondary injection testing of a protection system when performing commissioning and maintenance when used in conjunction with Hitachi Energy’s Intelligent Electronic Devices.

In a test it is possible to inject signals to the isolated relay in order to observe its performance and operation limits. Problems may thus be discovered before an actual protection operation is called for. A safety feature in COMBITEST is that CT shorting is automatic upon insertion of the test handle into the test switch. No external shorting links are needed on the test handle. Trip circuits are interrupted prior to CT shorting during insertion of the test handle.

Our offering

COMBITEST test switch acts as an interface between primary equipment and protection relays. The protective relay is isolated from the primary side when the test handle is inserted in to the test switch and provides access to the protective relay. The classical RTXP 8/18/24 range is now completed with the new RTXP 12, especially designed for Hitachi Energy’s next-generation of REF650 multi-functional relays and SAM600 3.0 process-interface units.