Choose your region and language

Go

Menu

RTU500 series modules

Flexible extension modules for RTU500 series

The RTU500 series modules can be used with all product lines to provide additional and extended functionality. The modules provide special functions to complete a RTU for a specific application.

Multimeters

RTU’s multimeter devices enable direct measurement of voltage, current and power. The configuration of the devices is completely integrated into the easy-to-use RTUtil500 and the DIN rail wizard. Multimeters provide for a detailed monitoring of the network. To locate a fault, multimeters offer fault current detection with directional information. Additionally, the increased and reliable information about the network protect your investments and allow for precise new investments, if need be.

Communication

Flexibility of communication is a precondition for modern RTU systems. To guarantee an error-free and comprehensive communication to a variety of devices, the RTU500 series offers modules for Ethernet and serial communication.

Our offering

560PSU40

560PSU40 DIN rail power supply unit for 110...220 V DC, 230 V AC

Power supply module for DIN rail mounting

  • Input voltage: 85...264 V AC or 85...375 V DC
  • Output voltage: 24-28 V DC, max. 2.5 A, 60 W
  • Suitable for supply of up to 8 interposing modules 23BEx0/23BA40/560FSMxx/560MPR01/560CVDxx/RTU540/RTU511
  • Suitable for redundant supply
560CVD11 Multimeter with FCD, 4U/4I

560PSU41 DIN rail power supply unit for 24...60 V DC

Power supply module for DIN rail mounting

  • Output voltage: 24 V DC, max. 2.5 A, 60 W
  • Suitable for supply of up to 8 interposing modules 23BEx0/23BA40/560FSMxx/560MPR01
500CVD12 multimeter with FCD, LO, sensor 3U3I, Io=1A

23VG23 Mains adapter 115...230 V AC, 48 W

Mains adapter AC/DC converter for 230 or 115 V AC input, output 24 V DC, 2 A max.

  • Designed for use with back-up battery 24 V DC nominal for maximum 1.5 hours full operation
500CVD21 Multimeter with FCD, 4U/24I

23VG24 Mains adapter 115...230 V AC, 240 W

Mains adapter AC/DC converter for 230 or 115 V AC input, output 24 V DC, 10 A max.

Get Guidance From Our Experts

Whether you're exploring our solutions or evaluating your next steps, our team is here to help. Speak with specialists who understand your challenges, provide clarity, and guide you toward the right fit for your operations.