Wählen Sie Ihre Region und Ihre Sprache

Los

Menü

productImage.imageAlt

Traction transformers for locomotives

More than half the world’s electrical locomotives and train sets are powered by Hitachi Energy transformers, and the vast majority of the world’s train manufacturers and rail operators rely on them.

Hitachi Energy's traction transformers are integral to this capability. Their function is to transfer electric power from the catenary to the motor by lowering the network’s high voltage to low voltage for use by the converters. They have to be compact, lightweight, and exceptionally reliable, as they are often a non-redundant traction component.

Engineered for very harsh and demanding environments, the transformers are designed to power heavy freight loads over long distances of more than 1,000 km and on tracks with many challenges - steep profiles, short curve radii, excessive wear, voltage drops in long sections, and extreme low and high temperatures. 

Product scope:

Electrical

  • Power: 6,000 - 12,500 kVA
  • Network: 25 kV/50 Hz; 15 kV/16 2/3 Hz; 1.5 kV/DC; 3 kV 7 DC; 11 kV/16 2/3 Hz; 12 kV/25 Hz; 12.5 kV/60 Hz; 25 kV/60 Hz
  • Insulating fluid: ester or mineral
  • Insulation class: A, Hybrid, F and H

Mechanical

  • Weight: 6,000 - 15,000 kg
  • Size (L x I x H): approx. 2.5 x 2 x 1 m and 4.5 x 2.5 x 1.5 m (under frame)
  • Assembly on vehicle: under frame or machine room
  • Tank material: aluminium, low and high temperature steel

Accessories: cooling system, pumps and oil flow indicator, oil level detector, overpressure valve, PT100 for thermal control, thermostat, filling and draining valves, Buchholz relay, current measurement

Transformers for locomotive

Traction transformers

115732639

Transformers for Railways

Hitachi Energy offers a complete range of liquid-filled and dry-type transformers for railway applications, as well as services and replacement components.

Transformers

Discover advanced transformer solutions for efficient and sustainable power systems. Explore our portfolio and digital innovations.

Traction transformers repairs and services