Selecciona tu región e idioma

Menú

The opportunity:

Design authority for an engineering discipline with low to medium complexity. Complete assignments on small projects or portions of larger projects, cost-effectively and in accordance with contract specifications, quality standards and safety requirements. Based on technical specification from end customers and inputs from OU Engineering team, prepare Protection principle SLD, Schematics substation layouts, sections, Bill of materials, RFQs, vetting of vendor offers, engg hours estimation, visit to project sites, technical risk assessment and opportunity evaluation etc.
 

How you’ll make an impact:

  • Review of Tender document, technical specifications and preparation of Design Intent Document. Preparation of Protection SLD showing principles, relays and meters and of Functional Design Standards or Descriptions.

  • Preparation of Signal list, trip matrix, Logics & Interlocks. Review of Vendor drawings and documents (technical vetting of Control & Relay panels, Auxiliary System). Preparation of schematic diagrams for the interface’s equipment in Control & Relay Panel scheme thus providing completeness.

  • Preparation of relay ordering information, circuit diagrams – New & Existing Set-up (applicable for retrofit projects), Cable block diagram, Cable Schedule & BoQ estimation for ordering and of Wiring or Termination diagrams.

  • Panel Engineering Expertise (Layouts, circuit diagram, wiring table, terminal table etc.,) – Preferred. Preparation of Voltage drop calculation - Trip & Close coil, LVAC power cable.

  • Identification of existing drawings and modifying them using Red and Green markups as per standard requirements. Interface knowledge with Primary Equipment, Bay Controller Units /SCADA/RTU/Tele protection are essential.

  • Auxiliary Power System design like Low Voltage AC Panel & DC Panel requirements, Aux Tr and Battery & Charger Sizing, ACDC Cable sizing & CB selectivity study. Relay configuration (Preferred).

  • Excellent knowledge in AIS & GIS secondary designs. As Built documentation. Co-ordination with other departments like primary, lead engineer, sourcing, C&R factory counterpart & own department control and protection etc. for design progress & completion.

  • Vendor Offer Evaluations.  FAT / SAT of primary secondary equipment, system as and when needed. Ensure Ontime delivery of design deliverables & to be vigilant on project schedule impacts. Responsible for obtaining customer approvals for the designs and drawings.

  • Vendor Offer Evaluations.  FAT / SAT of primary secondary equipment, system as and when needed. Ensure Ontime delivery of design deliverables & to be vigilant on project schedule impacts.

  • Technical data sheets verification of equipment’s. Knowledge of equipment, such as circuit breakers, disconnectors, earthing switches, instrument transformers, power transformers, etc

  • Estimation of engineering effort for each project for costing at tender stage. Innovative ideas to reduce Engineering effort. Vendor Offer Evaluations.  FAT / SAT of primary secondary equipment, system as and when needed.

  • Responsible to ensure compliance with applicable external and internal regulations, procedures, and guidelines.

  • Living Hitachi Energy’s core values of safety and integrity, which means taking responsibility for your own actions while caring for your colleagues and the business.

 Your background:

  • Bachelor's degree in electrical engineering or related field with 11-15 years of experience.

  • Proficiency in required CAD design tools and E3.

  • Knowledge of relevant international standards ex. IEEE, IEC etc.

  • Knowledge in substation tendering and project engineering activities (technical & commercial).

  • Individual contributor using in-depth knowledge in a specific area to execute complex or specialized projects / challenges often thinking independently to challenge traditional solutions.

  • Comprehensive knowledge of related disciplines in the organization. Works independently, applying established standards.

  • Dynamic and Proactive, willing to grow in the organization. Team player, ready to play the role across the different countries.

  • High level of ownership and able to guide and plan works for the team.

  • Proficiency in both spoken & written English language is required.
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
Número de referencia R0144605

Sobre Hitachi Energy

Hitachi Energy es líder mundial en electrificación, impulsando la era de la electricidad para satisfacer las demandas energéticas actuales y las de los próximos 25 años. Como división energética del Grupo Hitachi, más de tres mil millones de personas dependen de nuestras tecnologías pioneras y de misión crítica para su vida cotidiana.

Con más de un siglo de innovación, estamos abordando el desafío energético más urgente de nuestro tiempo: impulsar la evolución del sistema energético mundial para garantizar una energía abundante, segura, asequible y sostenible para la generación actual y las futuras.

Con una base instalada sin igual en más de 140 países, somos el socio del ecosistema de la red eléctrica en los sectores de servicios públicos, industria, centros de datos y transporte. Con sede en Suiza, contamos con más de 56 000 empleados en 60 países y generamos ingresos de alrededor de 20 000 millones de dólares estadounidenses.