Selecciona tu región e idioma

Menú

Single-phase distribution transformers

Range up to 315 kVA

Hitachi Energy liquid-filled, single-phase pole or pad mounted distribution transformers are specifically designed for networks where it is not practical to have a three-phase supply.

They are typically used for servicing residential overhead distribution loads.

They are also suitable for light commercial loads, industrial lighting and diversified power applications.

Product scope

  • Primary voltage Up to 36 kV
  • Range Up to 315 kVA
  • Pole or pad mount